Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 199 49

Base for blade type cartridge fuse - 1P with micro-switch - size 1 - 250 A

  • Pack (number of units) 1
  • Volume (dm3) 2.351
  • Weight (g) 512.00

Substitution references

No substitute reference

Product characteristics
Bases for blade type cartridge fuses
  • Self-extinguishing plastic bases
  • Contact points are sprung
With micro-switch
  • Equipped with "present cartridge" and "blown fuse" indicator for cartridge fuses with stricker
  • 1P
  • Size : 1
  • In : 250 A
  • Mounting : screw or symmetrical rail
  • Connection : M10
General characteristics
Blade type cartridge fuses
  • Conform to IEC 60269-2
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.