Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 199 30

Separation divider for base for blade type cartridge fuse - size 000/00

  • Pack (number of units) 5
  • Volume (dm3) 2.066
  • Weight (g) 242.00

Substitution references

No substitute reference

Product characteristics
Accessories
Separation dividers and joining accessories kits
  • Supplied without joining accessories (separation dividers are fixed directly on the base of)
  • Base Size : 000/00
  • Number of dividers : 2
  • Number of joining accessories : 0
  • For base Cat.No : 0 199 42/44
General characteristics
Blade type cartridge fuses
  • Conform to IEC 60269-2
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.