Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 173 65

HRC blade type cartridge fuse - type gG - size 1 - 250 A - with indicator

  • Pack (number of units) 3
  • Volume (dm3) 2.351
  • Weight (g) 1 273.00

Substitution references

No substitute reference

Product characteristics
Type gG / gL
  • Conform to IEC 60269-2
  • For protection against accidental contacts, use terminal shields and fuse covers supplied with protection kits
Size 1
  • With indicator
  • Rating : 250 Amps
  • Voltage ~ : 500 Volts
  • Breaking capacity : 120000 Amps
General characteristics
HRC blade type cartridge fuses - gG/gL and aM types
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.