Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 146 61

Voltmeter - square barrel 68x68 mm - for fixing on door

  • Pack (number of units) 1
  • Volume (dm3) 0.701
  • Weight (g) 198.00

Substitution references

No substitute reference

Product characteristics
Analogue metering devices
Voltmeters
  • Measure the voltage in volts (V) AC ou DC
  • Scale: 0 - 500 V
  • Square barrel 68 x 68 mm
General characteristics
Electrical energy metering on door
  • Ammeters, voltmeters, totalising, can be mounted on XL³ 800 and XL³ 4000 curved doors
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.