Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 146 01

Ammeter - square barrel 68x68 mm - for fixing on door

  • Pack (number of units) 1
  • Volume (dm3) 0.688
  • Weight (g) 191.00

Substitution references

No substitute reference

Product characteristics
Analogue metering devices
Ammeters
  • Measure the intensity in amperes (A) of the current
  • Connected via a 0 - 5 A output current transformer (CT)
  • To be fitted with a measuring dial appropriate for the current to be measured
  • Square barrel 68 x 68 mm
General characteristics
Electrical energy metering on door
  • Ammeters, voltmeters, totalising, can be mounted on XL³ 800 and XL³ 4000 curved doors
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.