Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 143 20

HRC cartridge fuse - cylindrical type gG 14 X 51 - 20 A - without indicator

  • Pack (number of units) 10
  • Volume (dm3) 0.161
  • Weight (g) 196.00

Substitution references

No substitute reference

Product characteristics
Cylindrical type gG
  • Conform to EN 60269-1, IEC 60269-1 and 2
14 x 51 HRC
  • Without striker
  • Rating : 20 Amps
  • Voltage ~ : 500 Volts
  • Rupture capacity : 100000 Amps
General characteristics
HRC cartridge fuses
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.