Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 117 16

Domestic cartridge fuse - cylindrical type 10.3 x 25.8 - 16 A - with indicator

  • Pack (number of units) 10
  • Volume (dm3) 0.377
  • Weight (g) 56.00

Substitution references

No substitute reference

Product characteristics
Cylindrical
10.3 x 25.8
  • Conform to BS 1361 (1971)
  • Rating : 16 Amps
  • Voltage ~ : 230 Volts
  • Rupture capacity Copper : 6000 Amps
  • Protected section : 2.5 mm²
  • Color Indication : Red
General characteristics
Domestic cartridge fuses
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.