Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 111 69

Support 60 mm fixing centres - for DLP Alu cover width 85 mm - 3 gang

  • Pack (number of units) 5
  • Volume (dm3) 6.573
  • Weight (g) 696.00

Substitution references

No substitute reference

Product characteristics
Supports for 60 mm fixing centres wiring accessories
For 85 mm width covers
  • 3 gang
General characteristics
Aluminium universal DLP trunking system - supports for wiring accessories
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.