Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 111 14

DLP Alu trunking - 50x105 - 2 m - supplied without cover - cover 65 mm

  • Pack (number of metres) 8
  • Volume (dm3) 44.00
  • Weight (g) 10 000.00

Substitution references

No substitute reference

Product characteristics
Body
  • 50 x 105
  • Supplied without cover
  • Length 2 m
  • Cover 65 mm width
General characteristics
Aluminium universal DLP trunking system 50 x 105 / 65 x 105
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.