Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 111 07

Rigid cover width 130 mm - for DLP Alu

  • Pack (number of metres) 12
  • Volume (dm3) 14.123
  • Weight (g) 4 800.00

Substitution references

No substitute reference

Product characteristics
Covers and partitions
  • 65 x 150
  • Division partition for cover 65 mm width
General characteristics
Aluminium universal DLP trunking system 50 x 150 / 65 x 150 / 50 x 195
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.