Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 111 01

DLP Alu trunking - 65 x 105 - 2 m - supplied without cover

  • Pack (number of metres) 8
  • Volume (dm3) 36.00
  • Weight (g) 10 800.00

Substitution references

No substitute reference

Product characteristics
Bodies
  • 65 x 105
  • Supplied without cover
  • Length 2 m
  • Cover 85 mm width
General characteristics
Aluminium universal DLP trunking system 50 x 105 / 65 x 105
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.