Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 109 33

Support 60 mm fixing centres - for flexible cover DLP trunking cover depth 85 mm - 3 gang

  • Pack (number of units) 5
  • Volume (dm3) 6.572
  • Weight (g) 677.00

Substitution references

No substitute reference

Product characteristics
Universal supports for 60 mm fixing centres wiring accessories
  • For Valena, Niloe and Kaptika
  • For 85 mm cover
  • 3 gang
General characteristics
Wiring accessories supports for flexible cover DLP trunking
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.