Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 108 00

Cover joint - for flexible cover DLP trunking + adaptable DLP cover width 40 mm - white

  • Pack (number of units) 10
  • Volume (dm3) 1.835
  • Weight (g) 114.00

Substitution references

No substitute reference

Product characteristics
Flexible cover universal trunking 50 x 170
Joints
  • Cover joint for 40 mm cover
General characteristics
Flexible cover universal DLP trunking 50 x 150 and 50 x 170 - 65 mm cover
  • White
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.