Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 107 85

Flat angle 90° - for flexible cover DLP trunking 50x105 with 85 mm cover

  • Pack (number of units) 10
  • Volume (dm3) 21.00
  • Weight (g) 2 163.00

Substitution references

No substitute reference

Product characteristics
Angles for flexible cover universal trunking 50 x 105
Flat angle
  • 90° angle
  • For 50 x 105 mm trunking
General characteristics
Flexible cover universal DLP trunking 35 x 105 and 50 x 105 - 85 mm cover
  • White
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.