Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 106 90

Junction to floor - for adaptable DLP - to use with 010771 / 010772 - white

  • Pack (number of units) 5
  • Volume (dm3) 3.325
  • Weight (g) 363.00

Substitution references

No substitute reference

Product characteristics
Junction between floor duct and trunkings
  • To be used with Cat.No 0 328 00
  • For cover 65 mm: to be associated with Cat.No 0 107 71
  • For cover 85 mm: to be associated with Cat.No 0 107 72
General characteristics
Over floor trunking
  • Conform to standard IEC 61084-2-2 and EN 50085-2-2
  • For creating a link between trunking, column, mini-column, floor units or protecting cables on passageways
  • Supplied with cover
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.