Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 106 06

Internal bend 85-95° - for flexible cover DLP trunking + adaptable DLP 50x150/195 (2 compartment)

  • Pack (number of units) 5
  • Volume (dm3) 9.106
  • Weight (g) 528.00

Substitution references

No substitute reference

Product characteristics
Angles for flexible cover universal trunking 50 x 105
Internal and external bends
  • Include the 3 components making the angle (parts for the top and bottom and the partition junction) on which the flexible cover is fitted
  • Changeable internal bend, from 85° to 95° for 50 x 150 and 50 x 195 mm trunkings
General characteristics
Flexible cover universal DLP trunking 50 x 195 - 85 mm cover
  • White
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.