Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 105 82

Separation partition - for all fully flexible cover DLP trunking 35x105 and height 50

  • Pack (number of units) 24
  • Volume (dm3) 11.462
  • Weight (g) 2 800.00

Substitution references

No substitute reference

Product characteristics
Flexible cover universal trunking 50 x 195
Partition
  • Separation partition
  • Length 2 m
General characteristics
Flexible cover universal DLP trunking 50 x 195 - 85 mm cover
  • White
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.