Height spacer length 2 m - for flexible cover snap-on DLP trunking - charcoal grey
- Pack (number of metres) 24
- Volume (dm3) 14.123
- Weight (g) 3 400.00
Height spacer
- Length 2 m, colour charcoal grey
- For fitting 15 mm from the ground
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.