Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 104 70

Flexible cover universal DLP trunking with partition 50 x 195 mm - 2 x 85 mm cover - 2 m

  • Pack (number of metres) 8
  • Volume (dm3) 74.603
  • Weight (g) 17 000.00

Substitution references

No substitute reference

Product characteristics
Flexible cover universal trunking 50 x 195
Trunking with partition
  • Supplied with:
    • one 50 x 195 mm body
    • two flexible 85 mm width covers
  • Fits onto the whole trunking including in internal and external angles
  • Installation: can be used with Mosaic/Arteor ranges or DIN rail equipment
  • Length 2 m
General characteristics
Flexible cover universal DLP trunking 50 x 195 - 85 mm cover
  • White
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.