Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 104 27

Flexible cover DLP trunking - 50 x 150 - 2 covers 65 mm - 2 m - white

  • Pack (number of units) 12
  • Volume (dm3) 80.554
  • Weight (g) 19 600.00

Substitution references

No substitute reference

Product characteristics
Flexible cover universal trunking 50 x 150
Trunking with partition
  • Supplied with:
    • one 50 x 150 mm body
    • two flexible 65 mm width covers
  • Fits onto the whole trunking including in internal and external angles
  • Installation: can be used with Mosaic/Arteor ranges or DIN rail equipment
  • Length 2 m
General characteristics
Flexible cover universal DLP trunking 50 x 150 and 50 x 170 - 65 mm cover
  • White
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.