Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 104 24

Flexible cover DLP trunking - 50 x 105 - with cover 65 mm - 2 m - white

  • Pack (number of metres) 16
  • Volume (dm3) 76.125
  • Weight (g) 16 300.00

Substitution references

No substitute reference

Product characteristics
Flexible cover universal trunking 50 x 105
Trunking without partition
  • Supplied with:
    • one 50 x 105 mm body
    • one flexible 65 mm width cover
  • Fits onto the whole trunking including in internal and external angles
  • Installation: can be used with Mosaic/Arteor ranges or DIN rail equipment
  • Length 2 m
General characteristics
Flexible cover universal DLP trunking 50 x 80 and 50 x 105 - 65 mm cover
  • White
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.