Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 102 02

Domestic cartridge fuse - miniature type 5 x 20 - 200 mA

  • Pack (number of units) 10
  • Volume (dm3) 0.025
  • Weight (g) 11.00

Substitution references

No substitute reference

Product characteristics
Miniature type 5 x 20
  • Instant reaction fuse - Ceramic body
  • Conform to EN/IEC 60127-2
  • High rupture capacity (A)
  • For use with dimmers, Viking terminal blocks and emergency lightning units, transformers
  • Rating : 0.2 Amps
  • Voltage ~ : 250 Volts
  • Rupture capacity : 1500 Amps
General characteristics
Domestic cartridge fuses
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.