Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 058 10

Fuse carrier - for domestic cylind cartridge fuse 8.5 x 23 mm - 10 A - 1P

  • Pack (number of units) 10
  • Volume (dm3) 1.619
  • Weight (g) 786.00

Substitution references

No substitute reference

Product characteristics
For domestic cylindrical cartridge fuses
  • Conform to EN 60269-1 and IEC 60269-1,3
Single pole
  • For domestic cartridges : 10 A - 230 V~
  • Cartridge dimensions : 8.5 x 23 mm
  • Number of modules : 1
General characteristics
Domestic fuse carriers
  • With label-holders
  • With insulated carrier class II, padlockable
  • Coupling via supply busbars
  • Shielded terminals capacity 2 x 10 mm²
  • Possibilty to signal indicator blown fuse
  • Fuse not supplied
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.