Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 058 06

Fuse carrier - for industrial cylind cartridge fuse 8.5 x 31.5 mm 400 V~ - 1P

  • Pack (number of units) 10
  • Volume (dm3) 1.619
  • Weight (g) 780.00

Substitution references

No substitute reference

Product characteristics
For industrial cylindrical cartridge fuses type aM or gG
  • Conform to standard IEC 60269-2
  • Isolators conform to IEC 60947-3
  • Icc:
    • 20 kA with 8.5 x 31.5 cartridge fuse
    • 100 kA with 10 x 38 cartridge fuse
  • Fuse not supplied
Single pole
  • Previously 8.5 x 31.5 mm
  • Cartridge dimensions : 8.5 x 32 mm
  • Voltage : 400 V~
  • Number of modules : 1
General characteristics
Isolating fuse carriers
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.