Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 050 54

IP2X automatic connection terminal block

  • Pack (number of units) 1
  • Volume (dm3) 0.418
  • Weight (g) 228.00

Substitution references

No substitute reference

Product characteristics
Accessories
IP 2X automatic connection terminal block
  • Conforms to standard IEC 60998-2-1/2-2
  • Takes flexible and rigid wires
  • Disconnect using a flat screwdriver (3.5 mm)
  • 5 x 6 to 25 mm² screw terminals + 5 x 6 to 35 mm² screw terminals + 45 x 1.5 to 4 mm² automatic terminals
  • Length: 385 mm
General characteristics
Surface mounting cabinets XL³ 125 - from 18 to 72 modules
  • IP 40 - IK 09 with door
  • IP 30 - IK 08 without door
  • Class II
  • Self-extinguishing: resistance to incandescent wire 650 °C
  • Conform to IEC 60670-24
  • Allows to achieve assemblies conform to IEC 61439-3
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.