Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 048 85

Monobloc modular distribution block - 4P - 40 A - 13 connections

  • Pack (number of units) 5
  • Volume (dm3) 3.495
  • Weight (g) 1 610.00

Substitution references

No substitute reference

Product characteristics
Monobloc modular distribution blocks
  • Mounting on rail or on plate with 2 screws
  • Supplied with insulated back plate and transparent protective front cover
  • Each bar can be labelled using CAB 3
  • Possible to add IP 2X terminal block
Four pole
  • Equipped with 4 bars
  • Rating : 40 A
  • Isc peak : 20 kA
  • Icw : 3 kA
  • Number of modules : 6
General characteristics
Modular distribution blocks 40 to 250 A
  • Standard distribution
  • Connection with or without Starfix ferrules
  • Self-extinguishing, according to EN 60695-2-11: 960 °C on active part supports
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.