Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 048 71

modular distribution block - 1P - 125 A - 16 connections

  • Pack (number of units) 4
  • Volume (dm3) 1.854
  • Weight (g) 914.00

Substitution references

No substitute reference

Product characteristics
Modular distribution blocks
  • Mounting on rail
  • Fitted with Lexic label holder
  • Can be joined together
  • Possibility of forming a four pole distribution block by adding modules
Single pole
  • Rating : 125 A
  • Isc peak : 35 kA
  • Number of modules : 2
General characteristics
Modular distribution blocks 40 to 250 A
  • Standard distribution
  • Connection with or without Starfix ferrules
  • Self-extinguishing, according to EN 60695-2-11: 960 °C on active part supports
pages_catalogue.png Catalogue pages & additional information
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.