Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 048 67

Distribution terminal - 160 A - 6 ouputs 25 mm² flexible

  • Pack (number of units) 1
  • Volume (dm3) 0.162
  • Weight (g) 105.00

Substitution references

No substitute reference

Product characteristics
Distribution terminals
  • 160 A - 6 outputs 25 mm² flexible - Isc peak 30 kÂ
  • Can be fitted directly onto downstream terminal of Vistop 100/160 A
General characteristics
Modular distribution blocks 40 to 250 A
  • Standard distribution
  • Connection with or without Starfix ferrules
  • Self-extinguishing, according to EN 60695-2-11: 960 °C on active part supports
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.