Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 048 42

IP2X terminal block - neutral (blue) - 8 x 1.5 to 16² - L. 75 mm

  • Pack (number of units) 10
  • Volume (dm3) 0.701
  • Weight (g) 436.00

Substitution references

No substitute reference

Product characteristics
Distribution terminal blocks
  • Conform to standard IEC 60998-2-1
  • Supplied ready for use (screws not tightened)
  • 100 A max. - 400 V~ with 25 mm² input
  • 80 A max. - 400 V~ with 16 mm² input
IP 2X terminal blocks
  • Mounting on rail with universal support Cat.No 0 048 11, or on 12 x 2 flat bar
  • Neutral
  • blue
  • Number of connections : 8 x 1.5 to 16 mm²
  • Length : 75 mm
General characteristics
Distribution terminal blocks
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.