Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 047 70

Programmable time switch digital - multifunction annual prog. - 4 outputs

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 1.315
  • Weight (g) 455.00

Substitution references

No substitute reference

Product characteristics
4 outputs multiple functions annual programme - 5 years clock working reserve
  • 15 languages
  • High precision clock: ± 0.2 sec per day
  • For programming periods throughout the year 28 programmes per channel possible:
    • daily
    • weekly / astronomical programmes
    • yearly programmes
    • exceptional programmes
  • Manual override (switch on and off) for every channel on the front of the switch
  • Programmed directly on keypad, or using programme transfer key supplied
Annual programme
  • 4 outputs - 120/230 V~ - 50/60 Hz
  • Astronomical function
  • Number of modules : 6
General characteristics
Programmable time switches - with digital display
  • For switching an electric circuit (lighting, heating) ON or OFF at selected times during a pre-programmed time period
  • Temporary (automatic return) or permanent (forced switching ON or OFF) override on output
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.