Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 047 41

Time delay relay - ''OFF'' delay - 8 A 250 V~ - Lexic

  • Pack (number of units) 1
  • Volume (dm3) 0.181
  • Weight (g) 97.00

Substitution references

No substitute reference

Product characteristics
Time delay relays
OFF delay
  • Delays load switch-off (ventilation, etc.)
  • The time period (T) starts with the opening of the non-illuminated switch or pushbutton
  • At the end of the time period, the load is switched OFF
  • Number of modules : 1
General characteristics
Time delay relays - 12 to 230 V~ and =
  • For controlling the switching ON or OFF of a circuit (lighting, ventilation, automation, signalling) in operation for a specific time from 0.1 sec to 100 hrs
  • Supply voltage: 12 to 230 V~ (50/60 Hz) and =
  • Output: 8 A - 250 V~ - μ cos ϕ = 1 per inverter contact
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.