Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 047 04

Time-lag switch - multifunction - 16 A 230 V~ - 50/60 Hz - Lexic

  • Energy efficiency solution
  • Pack (number of units) 10
  • Volume (dm3) 2.20
  • Weight (g) 959.00

Substitution references

No substitute reference

Product characteristics
Multi-function time-lag switch
  • Resettable
  • 230 V~ - 50/60 Hz
  • Timing adjustable from 0.5 sec to 12 min
  • Operation with 3 or 4 wires automatically recognised by the time-lag switch
    • Inputs for separate control 8-230 V (presence detection, lighting control by door entry system etc.)
    • Switch-off pre-warning function,
    • Long duration function (1 hour) and manual switch-off
  • Output 16 A - 250 V~ - μ cos ϕ = 1
  • 3680 W incandescent/halogen
  • 2000 W halogen 230 V~
  • 1000 VA fluo - parallel compensated
  • ≤ 100 μF
  • 2000 VA compact fluorescent
  • 500 W halogen lamp + ferromagnetic transformer
  • 2000 W halogen lamp + electronic transformer
  • Specially suited to energy saving lamps 1000 W
  • Number of modules : 1
General characteristics
Electronic time-lag switches
  • Designed for supply busbar compatibility
  • Power supply: 230 V~ - 50/60 Hz
  • Switches a lighting circuit for a specific time
  • Self-protection in the event of blocked pushbutton
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.