Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 046 89

IPconverter EMDX³ for RS 485 / Ethernet conversion - 2 modules

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.605
  • Weight (g) 154.00

Substitution references

No substitute reference

Product characteristics
Accessories
IP converter
  • RS485 / Ethernet conversion (for connection to an IP network)
  • Number of modules : 3
General characteristics
Power supervision system - remote control, monitoring and measurement
  • With the Legrand Power supervision system, circuit breakers are integrated in a supervision system
  • You can therefore check the status of the circuit breakers, measure the electrical values and control the circuit breakers remotely
  • MODBUS protocol
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.