Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 046 64

Digital frequency meter Lexic - 40-80 Hz display - 4 modules - fixing on rail

  • Unit price ex. taxes €404.08*
  • Pack (number of units) 1
  • Volume (dm3) 0.701
  • Weight (g) 311.00

Substitution references

No substitute reference

Product characteristics
Digital frequency meter
  • For measuring the frequency of a 230 V~ electrical circuit in hertz (Hz)
  • Supply voltage 230 V~ (connected to circuit to be measured)
  • Green LED 3 digit display - 40-80 Hz display
  • Number of modules : 4
General characteristics
Electrical energy metering on rail
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.