Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 046 63

Digital ammeter/voltmeter Lexic - fixing on rail

  • Pack (number of units) 1
  • Volume (dm3) 0.638
  • Weight (g) 252.00

Substitution references

No substitute reference

Product characteristics
Digital ammeter / voltmeter
  • Ammeter mode: connected via a 0 - 5 A current transformer (CT)
  • Reading range adjusted according to CT used
  • Voltmeter mode: measures the AC or DC voltage of an electrical circuit; scale 0 - 600 V
  • Voltage: 230 V~ - 50/60 Hz
  • Reading: I - 0 to 8000 A
  • U - 0 to 500 V
  • Number of modules : 4
General characteristics
Electrical energy metering on rail
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.