Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 046 53

Voltmeter cam switch Lexic- 3-phase+neutral - 7 positions -3 modules -fixing on rail

  • Pack (number of units) 1
  • Volume (dm3) 0.521
  • Weight (g) 150.00

Substitution references

No substitute reference

Product characteristics
Selective measurement switches
  • For manual selection of the circuits to be measured
Voltmeter cam switches
  • For measuring the voltages in a circuit with one voltmeter
  • 3-phase with neutral,
  • 7-position cam switch
  • Number of modules : 3
General characteristics
Electrical energy metering on rail
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.