Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 046 50

Ammeter cam switch Lexic - 3-phase - 4 positions - 3 modules - fixing on rail

  • Pack (number of units) 1
  • Volume (dm3) 0.521
  • Weight (g) 154.00

Substitution references

No substitute reference

Product characteristics
Selective measurement switches
  • For manual selection of the circuits to be measured
Ammeter cam switch
  • For measuring the current in a circuit with one ammeter, connected via a current transformer (CT)
  • 3-phase, 4-position cam switch
  • Number of modules : 3
General characteristics
Electrical energy metering on rail
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.