Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 044 17

Claws - for symmetrical rail EN 60715 - width 17.5 mm - with screw Ø3.5 mm

  • Pack (number of units) 50
  • Volume (dm3) 0.758
  • Weight (g) 332.00

Substitution references

No substitute reference

Product characteristics
Fixing accessories
On symmetrical rails EN 60 715
  • Claw width 17.5 mm
  • Smooth hole 3.8 mm
  • Supplied with fixing screw Ø3.5 mm
  • Length 13 mm
General characteristics
Uprights, rails and fixing accessories for cabinets and enclosures
  • For mounting chassis and fixing wiring accessories
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.