Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 044 09

Adaptor for rail EN 50022 - for time switches

  • Pack (number of units) 1
  • Volume (dm3) 0.008
  • Weight (g) 27.00

Substitution references

No substitute reference

Product characteristics
Weekly programme
16 A - 250 V~ - μ cos ϕ = 1
  • Shortest switching time: 3 hours
  • (1 segment = 1 hour)
  • Switching accuracy: + 20 minutes
  • Working reserve: 500 h with quartz controlled motor
  • Adaptor for fixing time switch on rail EN 50022 symmetrical
General characteristics
Analogue time switches
  • Power supply 230 V~
  • Override switching "ON" or "OFF" in front face
  • 1 output via changeover contact
  • (2 changeover contacts for Cat.No 0 499 26)
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.