Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 042 10

Single phase power supply with battery back-up - 12 V= - 6 W- 0.5 A - 6 modules

  • Pack (number of units) 1
  • Volume (dm3) 1.315
  • Weight (g) 640.00

Substitution references

No substitute reference

Product characteristics
Power supplies with battery back-up
  • Conform to standards IEC/EN 61558-2-6, EN 55022 (class B), EN 61000-4-2
  • With "ON"/ "OFF" button, operation indicator, fuse protection
  • Power supply 230 V~
12 V=
  • Capacity 280 mA/h
  • Power : 6 W
  • Current : 0.5 A
  • Number of modules : 6
General characteristics
Power supplies with battery back-up
  • For supplying PLCs and their peripherals or any use requiring a voltage of 12 V=
  • Fixing on rail
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.