Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 041 13

Buzzer 230 V~ - 4 VA - 1 module

  • Pack (number of units) 10
  • Volume (dm3) 1.619
  • Weight (g) 553.00

Substitution references

No substitute reference

Product characteristics
Buzzers and bells
  • 50 Hz AC - Connection by screw terminals, with label holder
  • Allow insertion of supply busbars
  • Caution: remove lamps from illuminated push-buttons when used with Cat.Nos 0 041 01
Buzzers
  • Voltage : 230 V~
  • Power : 6 VA
  • Consumption : 27 mA
  • Acoustic power at 1 m : 73 dB
  • Number of modules : 1
General characteristics
Transformers, buzzers and bells
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.