Self-protected SPD - for secondary distribution board - T2 -Imax 12 kA/pole -1P+N left
- Pack (number of units) 1
- Volume (dm3) 0.369
- Weight (g) 159.00
- Protection of sensitive equipment.
- With plug-in modules and status indicators:
- Green: SPD operational
- Red: plug-in module need to be replaced
- In: 10 kA/pole - Uc: 275 V~
- Earthing systems: TT, TNS.
- Cat. No. 0 039 71: SPD with Y connection both incoming and outgoing terminals at the top of the SPD, providing better protection against overvoltages
- 1P+N and 3P+N: L-N and N-PE protection modes (common and differential modes), the N pole being protected by encapsulated spark gaps. Also called 1+1 and 3+1.
- Number of poles : 1P+N
- Neutral position : Left
- Integrated protection : Isc ? 10 kA
- Number of modules : 2
- SPDs with integrated protection against overload currents and short-circuit currents
- SPDs compliant with EN/IEC 61643-11 standards
- For 230/400 VA power networks (50/60 Hz)
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.