Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 037 10

Programmable time switch with digital display - weekly 230 V~ - 50/60 Hz - 1 NO contact - 1 module

  • Energy efficiency solution
  • Pack (number of units) 10
  • Volume (dm3) 2.342
  • Weight (g) 973.00

Substitution references

No substitute reference

Product characteristics
Weekly time switch
  • Time-saving programming by selection of daily blocks, daily blocks individually adjustable or selection from preset blocks Mo-Fr and Mo-Su
  • Permanent ON or OFF
  • Circuit anticipation
  • Power reserve 3 years for date, time and switching program
  • Accuracy +/- 1 sec./Day
Power supply 230 V~ - 50/60 Hz
  • 1 NO contact
  • 250 V/50 Hz 16 A - cos Ø = 1
  • 28 programmes
  • Shortest switching-time 1 min
  • Number of modules : 1
General characteristics
Programmable time switches - with digital display
  • For switching an electric circuit (lighting, heating) ON or OFF at selected times during a pre-programmed time period
  • Temporary (automatic return) or permanent (forced switching ON or OFF) override on output
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.