Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 036 58

Dimmer - for fluorescent lamp with 0-10 V ballast - max. 800 VA - 2 modules

  • Pack (number of units) 1
  • Volume (dm3) 0.701
  • Weight (g) 129.00

Substitution references

No substitute reference

Product characteristics
Remote control dimmers 100 - 240 V~ - 50/60 Hz
  • Symmetrical rail mounting
  • The last lighting level is stored into memory, in case of power cut or switch-off
  • Direct or remote control (switching and dimming) with non-illuminated push-buttons
For fluorescent lamps with 1-10 V dimmable ballast
  • Suitable for fluorescent tubes and compact fluorescent lamps with separated dimmable ballast
  • Ballast power: maximum 800 VA (for 230 V~ 50/60 Hz)
  • Control current: 50 mA
  • Number of modules : 2
General characteristics
Lighting management remote control dimmers
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.