Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 019 58

Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets

  • Pack (number of units) 1
  • Volume (dm3) 12.88
  • Weight (g) 706.00

Substitution references

No substitute reference

Product characteristics
Accessories
Direct piercing end caps
  • Pack consisting of 100 Ø32 mm ISO end caps
General characteristics
Plexo³ - IP 65 weatherproof cabinets, multifunction sleeves and accessories
  • Self-extinguishing: resistance to incandescent wire 650°C.
  • Allows to achieve assemblies conform to IEC 61 439 - 3
  • Weatherproof cabinets - IP 65 - IK 09 - Class II
  • Door and cabinet fully reversible. Removable chassis and faceplates from 2-row versions up
  • 2-position rail for modular products and moulded cases. Spacing between rails 150 mm
  • Can be fitted with perforated plates and solid faceplates for mounting non-modular products
  • Lockable door handle, sealable cover and faceplate
  • Shock-resistant polystyrene material
  • Box colour light grey L750A, cover colour dark grey R746A
  • Supplied without terminal blocks
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.