Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 016 64

Blanking plate 18 modules - separable into modules or 1/2 modules - white

  • Pack (number of units) 10
  • Volume (dm3) 2.995
  • Weight (g) 439.00

Substitution references

No substitute reference

Product characteristics
Accessories
Blanking plates
  • White RAL 9003
  • Separable per module or 1/2 module
  • 18 modules
General characteristics
Flush-mounting cabinets Practibox³ - from 8 to 72 modules
  • Class II
  • IP 40 - IK 07 with door
  • Self-extinguishing: resistance to incandescent wire 850 °C
  • Conform to IEC 60670-24 and IEC 62208 : allows to achieve assemblies conform to IEC 61439-3
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.