Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 014 91

Lock - for Nedbox surface-mounting distribution cabinets

  • Pack (number of units) 1
  • Volume (dm3) 0.197
  • Weight (g) 63.00

Substitution references

No substitute reference

Product characteristics
Accessories
Key lock
  • Key lock for Cat.Nos 6 012 42/43/44 and 6 014 41/42/43/44/51/52/53/54
General characteristics
Flush-mounting cabinets Nedbox - 12 to 48 modules
  • IP 40 - IK 07
  • Class II
  • Allows to achieve assemblies conform to IEC 61439-3
  • Self extinguishing: resistance to incandescent wire 850° C
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.