Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 014 83

Reduced depth mounting frame for dry partitions - for 3-row cabinets

Reduced depth mounting frame for dry partitions - for 3-row cabinets

  • Pack (number of units) 1
  • Volume (dm3) 0.682
  • Weight (g) 193.00

Substitution references

No substitute reference

Product characteristics
Accessories
Reduced depth mounting frame for dry partitions
  • For reducing the mounting depth to 70 mm instead of 87 mm
  • For 3-row cabinets Cat.No 0 014 43/53
General characteristics
Flush-mounting cabinets Nedbox - 12 to 48 modules
  • IP 40 - IK 07
  • Class II
  • Allows to achieve assemblies conform to IEC 61439-3
  • Self extinguishing: resistance to incandescent wire 850° C
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.