Flush-mounting cabinet Nedbox - transparent door - 1 row - 12+2 modules
- Pack (number of units) 1
- Volume (dm3) 17.672
- Weight (g) 2 436.00
- White RAL 9003
- Supplied with:
- reversible door
- screw terminal blocks for neutral and earth
- Spacing between rails 125 mm
- For installation in dry partitions use the flush-mounting kit Cat.No 0 014 90
- Number of rows : 1
- Number of modules : 12 + 2
- Height : 305 mm
- Width : 330 mm
- Depth : 87 mm
- IP 40 - IK 07
- Class II
- Allows to achieve assemblies conform to IEC 61439-3
- Self extinguishing: resistance to incandescent wire 850° C
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.