Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 014 41

Flush-mounting cabinet Nedbox - metal door white RAL 9010 - 1 row - 12+2 modules

  • Pack (number of units) 1
  • Volume (dm3) 17.672
  • Weight (g) 2 568.00

Substitution references

No substitute reference

Product characteristics
Flush-mounting distribution cabinets
  • White RAL 9003
  • Supplied with:
    • reversible door
    • screw terminal blocks for neutral and earth
  • Spacing between rails 125 mm
  • For installation in dry partitions use the flush-mounting kit Cat.No 0 014 90
  • Number of rows : 1
  • Number of modules : 12 + 2
  • Height : 305 mm
  • Width : 330 mm
  • Depth : 87 mm
General characteristics
Flush-mounting cabinets Nedbox - 12 to 48 modules
  • IP 40 - IK 07
  • Class II
  • Allows to achieve assemblies conform to IEC 61439-3
  • Self extinguishing: resistance to incandescent wire 850° C
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.